We are using cookies to provide our services

By using our services you agree to our use of cookies

Street Square WC pan 640x350 mm.

Unique ref.: 05120
Brand: Gala
Product family: Street Square
Product group: WC
Width (mm): 640
Height (mm): 795
Depth (mm): 350
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Complete toilet set :
WC pan dual outlet, low cistern with dual push-button mechanism 3/4,5 litres, side inlet, fixed seat.

Options: Low cistern with dual push-button mechanism 3/4,5 litres, bottom left inlet, soft closing seat.

WC pan for low cistern that combines curved and straight lines, so that any interior design style gains a subtle touch of elegance.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-35-93-94
Uniclass 2.0 Description: Wc Pans
NBS Reference Code: 35-93-94
NBS Reference Description: Wc Pans

All BIM objects are real products from real manufacturers confirmed and approved