Unique ref.: | 05160 |
---|---|
Brand: | Gala |
Product family: | Street Square |
Product group: | WC |
Width (mm): | 600 |
Height (mm): | 795 |
Depth (mm): | 350 |
Date of publishing: | 2018-09-26 |
Edition number: | 1 |
Type: | Object (single object) |
Complete toilet set:
BTW WC (back to wall) with low cistern and dual flush mechanism 4,5/3 litres for water saving. Optional soft-closing seat. P-trap, or S-trap with bend. Young and trendy aesthetics, with square and slightly rounded shapes.
Conversion bend needed for S-trap installation.
Conversion bend not needed for P-trap installation.
Product url: | https://www.gala.es/en/colecciones/street-square/coleccion/inodoro-btw-60x... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.gala.es/en/site/files/datos/COLECCIONES/COLECCION/STREET-SQUAR... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/gala/product/05160
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | PR-35-93-94 |
Uniclass 2.0 Description: | Wc Pans |
NBS Reference Code: | 35-93-94 |
NBS Reference Description: | Wc Pans |
Name | Value |
---|---|
Colour | White |
Depth | 350 mm |
Height | 795 mm |
Material | Vitreous china |
Mounting | Floorstanding |
Width | 600 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | White |
Material | Vitreous china |
BIMobject®