We are using cookies to provide our services

By using our services you agree to our use of cookies

Street Square Bidet 530x350 mm.

Unique ref.: 05360
Brand: Gala
Product family: Street Square
Product group: Bidet
Width (mm): 530
Height (mm): 400
Depth (mm): 350
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Bidet with bolt kit.

Bidet with soft and elegant curves.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved