Publish your products
Universal Wall hung bidet 560x390
Universal Wall hung bidet 560x390
Universal Wall hung bidet 560x390
    Gala
    Archived

    Universal Wall hung bidet 560x390

    Wall hung bidet.
    Bidet cover.

    Wall support frame option available.

    Wall hung bidet with geometrical design and simplicity of shapes, providing an added value in sophistication to the interior design.

    Specification
    • Concealed fixing kit included.
    Technical specification
    • Unique ref.1136201
    • Product familyUniversal
    • Product groupBidet
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)300
    • Width (mm)560
    • Depth (mm)390
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit