Publish your products
Smart BTW WC pan 550x350 mm.
Gala
Archived

Smart BTW WC pan 550x350 mm.

Complete toilet set:
BTW WC Pan for high cistern, dual outlet.

Options: Fixed seat, Soft closing seat.

BTW WC pan for high cistern ideal for reduced spaces. Its modernity, freshness and variety of solutions, turn this collection into a practical and flexible solution. Waste elbow needed for vertical outlet installation.

Technical specification
  • Unique ref.25140
  • Product familySmart
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2015-04-01
  • Edition number1
  • Height (mm)380
  • Width (mm)550
  • Depth (mm)350
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Toilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit