We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Emma Square Washbasin 650x450 mm.

Unique ref.: 27020
Brand: Gala
Product family: Emma Square
Product group: Washbasin
Width (mm): 600
Height (mm): 125
Depth (mm): 450
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Washbasin with overflow and fixing kit.

Options: Semi-pedestal, pedestal.

Accessories: Stainless steel curved towel rail, stainless steel straight towel rail.

65 cm wash-basin, with a creative design of straight lines.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings

All BIM objects are real products from real manufacturers confirmed and approved