Publish your products
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
Emma Over-counter Wash-basin 500x380
    Gala
    Archived

    Emma Over-counter Wash-basin 500x380

    Countertop Wash-basin.

    Colours/Finishes:
    52 Gold,
    71 Silver,
    53 Bronze,
    54 Two-tone silver-white.

    Modernity is the word that defines Emma Square best. The pureness of its lines finds the best ally in the metallic finish to turn this model into something unique and very trendy.

    Specification
    • Metal Line is sophistication. An original, elegant and delicate collection that has been specifically design to transform the bathroom into an exclusive and trendy space.
    Technical specification
    • Unique ref.27050XX
    • Product familyEmma
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)135
    • Width (mm)500
    • Depth (mm)380
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit