We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Emma Square Washstand 480x375 mm.

Unique ref.: 27075
Brand: Gala
Product family: Emma Square
Product group: Washbasin
Width (mm): 480
Height (mm): 320
Depth (mm): 375
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Washstand with integrated pedestal, overflow and fixing kit.

48 cm wash stand, with integrated pedestal, for wall-hung installation.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings

All BIM objects are real products from real manufacturers confirmed and approved