Publish your products
Eos Wash-basin 593x395 mm.
Eos Wash-basin 593x395 mm.
    Gala
    Archived

    Eos Wash-basin 593x395 mm.

    Over-counter Wash-basin oval without tap hole.

    Options: Over-counter Wash-basin rectangular, glazed on all four sides, Over-counter Wash-basin rectangular without tap hole, Over-counter Wash-basin square without tap hole, Over-counter Wash-basin round without tap hole.

    Oval over-counter wash-basin, with an elegant and unique design. Without tap hole.

    Technical specification
    • Unique ref.34030
    • Product familyEos
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)119
    • Width (mm)593
    • Depth (mm)395
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit