Publish your products
Emma Square Wash-basin base unit 800x450 mm.
Emma Square Wash-basin base unit 800x450 mm.
Emma Square Wash-basin base unit 800x450 mm.
Emma Square Wash-basin base unit 800x450 mm.
    Gala
    Archived

    Emma Square Wash-basin base unit 800x450 mm.

    Wash-basin base unit.

    Colours/Finishes: 01 Wooden white, 88 Natural oak.

    Accessories: Set of 4 feet.

    EMMA SQUARE furniture unit, with soft and elegant shapes. Manufactured in polylaminated MDF board, premium range metal fittings, removable drawers with metal sides, push-system total extraction rails and concealed adjustable mounting fixtures.
    To be combined with EMMA SQUARE 55x45, 60x45 and 65x45 cm wash-basins.

    Technical specification
    • Unique ref.38176XX
    • Product familyEmma Square
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)460
    • Width (mm)800
    • Depth (mm)450
    Classification
    • BIMobject CategorySanitary - Compound Units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit