This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Emma Square Mirror with integrated light. 600x800 mm.

Unique ref.: 38193XX
Brand: Gala
Product family: Emma Square
Product group: Furniture
Width (mm): 600
Height (mm): 800
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (6)
Mirror. With integrated light.

Colours/Finishes: 01 Wooden white, 88 Natural oak.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Mirrors

BIMobject®