We are using cookies to provide our services

By using our services you agree to our use of cookies

Cosmo Concealed thermostatic bath/shower mixer.

Unique ref.: 38892
Brand: Gala
Product family: Cosmo
Product group: Taps
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (7)
Concealed thermostatic bath / shower mixer (2 outlets).

Optional accessories: Round Ø 20 cm. overhead rain shower with limescale protection “easy-clean”. Cylindrical wall arm for overhead rain shower. Cylindrical hand shower. Water feed and hand shower holder. 175 cm. flexible shower hose.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_60_75_08_54
Uniclass 2015 Description: Mixers
CSI MasterFormat 2014 Code: 41 14 33
CSI MasterFormat 2014 Title: Mixers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets

All BIM objects are real products from real manufacturers confirmed and approved