Unique ref.: | 38894 |
---|---|
Brand: | Gala |
Product family: | Cosmo |
Product group: | Taps |
Date of publishing: | 2015-04-01 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.gala.es/en/griferia/cosmo/monomando/monomando-empotrado-para-ba... |
---|---|
Installation instructions: | http://www.gala.es/en/site/files/datos/MANUALES/04%20Griferias/07%20Cosmo/... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.gala.es/site/files/datos/GRIFERIA/MONOMANDO/COSMO/38894/TECNICO... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/gala/product/38894
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2015 Code: | Pr_60_75_08_54 |
Uniclass 2015 Description: | Mixers |
CSI MasterFormat 2014 Code: | 41 14 33 |
CSI MasterFormat 2014 Title: | Mixers |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
All BIM objects are real products from real manufacturers confirmed and approved