Publish your products
Design Glass shelf 600x98
Gala
Archived

Design Glass shelf 600x98

Glass shelf.

The Design glass shelf, with its 60 cm, is ideal to keep all your toiletries by hand, maintaining the minimalistic and creative touch you want for your bathroom.

Technical specification
  • Unique ref.5304700
  • Product familyDesign
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2017-07-21
  • Edition number1
  • Height (mm)30
  • Width (mm)600
  • Depth (mm)98
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit