We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Trendly hotels Toilet roll holder without cover (right hand)

Unique ref.: 53065
Brand: Gala
Product family: Trendly hotels
Product group: Bathroom accesories
Width (mm): 166
Height (mm): 78
Depth (mm): 50
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Toilet roll holder without cover (right-handed).

The Trendly hotels toilet-roll holder without cover pays special attention to finishes. With the advantage of having the options of right and left hand.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Object
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-86
Uniclass 2.0 Description: Toilet Brush Holders
NBS Reference Code: 35-75-86
NBS Reference Description: Toilet Brush Holders

All BIM objects are real products from real manufacturers confirmed and approved