Publish your products
Trendly hotels Towel rail 400 mm.
Trendly hotels Towel rail 400 mm.
    Gala
    Archived

    Trendly hotels Towel rail 400 mm.

    Towel rail.

    The Trendly Design towel rail, available in two dimensions, maintains the minimalistic style of the rest of the collection and provides a creative touch to your bathroom.

    Technical specification
    • Unique ref.53068
    • Product familyTrendly hotels
    • Product groupBathroom accesories
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)50
    • Width (mm)400
    • Depth (mm)71
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit