Publish your products
Trendly hotels Towel rail 600 mm.
Gala
Archived

Trendly hotels Towel rail 600 mm.

Towel rail.

The Trendly hotels towel rail, in its 60 cm format, is ideal to keep your towels by hand while you take an invigorating shower.

Technical specification
  • Unique ref.53069
  • Product familyTrendly hotels
  • Product groupBathroom accesories
  • TypeObject (single object)
  • Date of publishing2015-07-31
  • Edition number1
  • Height (mm)50
  • Width (mm)600
  • Depth (mm)71
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit