We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Trendly hotels Free standing toilet brush

Unique ref.: 53075
Brand: Gala
Product family: Trendly hotels
Product group: Bathroom accesories
Width (mm): 90
Height (mm): 414
Depth (mm): 90
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Free-standing toilet brush.

The Trendly hotels toilet brush, with its metallic finish, provides a feeling of cleanliness even in those bathrooms that we use more often.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Object
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-86
Uniclass 2.0 Description: Toilet Brush Holders
NBS Reference Code: 35-75-86
NBS Reference Description: Toilet Brush Holders

All BIM objects are real products from real manufacturers confirmed and approved