Publish your products
Trendly hotels Lotion dispenser
Gala
Archived

Trendly hotels Lotion dispenser

Lotion dispenser.

The Trendly hotels lotion dispenser, metallic finish, is ideal for the daily use without compromising the design you search for in your bathroom.

Technical specification
  • Unique ref.53076
  • Product familyTrendly hotels
  • Product groupBathroom accesories
  • TypeObject (single object)
  • Date of publishing2015-07-31
  • Edition number1
  • Height (mm)183
  • Width (mm)62
  • Depth (mm)76
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit