We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pulsador PL3 Double flush push-button

Unique ref.: 55365XX
Brand: Gala
Product family: PL3
Product group: Installation System
Width (mm): 259
Height (mm): 169
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (6)
Dual push-button PL3.

Colours/ Finishes: 01 White, 69 Polished Chrome, 70 Matt Chrome


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Object

All BIM objects are real products from real manufacturers confirmed and approved