Publish your products
Basic Tank System Compact.
Gala
Archived

Basic Tank System Compact.

Basic Tank System Compact.
Tank for wall-hung WC with compact dual flush cistern.
Adjustable to 6/3 litres, 4,5/3 litres and 4/2 litres.

Installation accessories included. Required minimum depth of 8 cm.

Specification
  • Required minimum depth of 8 cm.
Technical specification
  • Unique ref.5547201
  • Product familyBasic
  • Product groupWC System
  • TypeObject (single object)
  • Date of publishing2017-09-14
  • Edition number1
  • Height (mm)830
  • Width (mm)480
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 DescriptionWC flushing valves
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit