Publish your products
Mitta Hydromassage bath water+air. 1600x800 mm.
Gala
Archived

Mitta Hydromassage bath water+air. 1600x800 mm.

Hydromassage bath water+air, electronic push-button, intensity control for water massage and water level indicator.

Options: Front skirting panel 160 x 50 cm., Side skirting panel 80 x 50 cm.

The Sensitive Smart system of MITTA baths, with a design conceived to provide more comfort to your bathroom, combines water and air massage to obtain a feeling of greater wellbeing.

Specification
  • SENSITIVE TOUCH SYSTEM: Electronic push-button. 4 Adjustable side air-water jets. 2 Adjustable water-air feet massage jets. 8 bottom Air jets. Manual control of water massage intensity. Water-level sensor. Automatic waste.
Technical specification
  • Unique ref.6256601
  • Product familyMitta
  • Product groupBaths
  • TypeObject (single object)
  • Date of publishing2017-09-14
  • Edition number1
  • Width (mm)1600
  • Depth (mm)800
Related
  • Material mainAcrylic
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit