This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Vita Corner shower tray. 800x800 mm.

Unique ref.: 63946
Brand: Gala
Product family: Vita
Product group: Shower tray
Width (mm): 800
Height (mm): 50
Depth (mm): 800
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (7)

Acrylic corner shower tray.

VITA corner acrylic shower tray. Modern design with straight lines provided by the anti-slip finish.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
Uniclass 2015 Code: Pr_40_20_06_84
Uniclass 2015 Description: Shower trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers

BIMobject®