This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Flex Center Hydromassage bath water. 1800x1000 mm.

Unique ref.: 65581
Brand: Gala
Product family: Flex Center
Product group: Baths
Width (mm): 1800
Height (mm): 600
Depth (mm): 1000
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (7)

Hydromassage bath water, electronic push-button, intensity control, water level indicator and lower back/feet jets.

"L" Left hand black skirting panel.

With the FLEX CENTER bath and its Emotive Flex Center system you will enjoy a bath for two thanks to its 10 water-air jets ( 4 side and 6 feet/lower back jets), all of them adjustable.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®