We are using cookies to provide our services

By using our services you agree to our use of cookies

Flex Center Hydromassage bath water. 1800x1000 mm.

Unique ref.: 65582
Brand: Gala
Product family: Flex Center
Product group: Baths
Width (mm): 1800
Height (mm): 600
Depth (mm): 1000
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (7)

Hydromassage bath water, electronic push-button, intensity control, water level indicator and lower back/feet jets.

"L" Right hand black Skirting panel.

With the FLEX CENTER bath and its Emotive Flex Center system you will enjoy a bath for two thanks to its 10 water-air jets ( 4 side and 6 feet/lower back jets), all of them adjustable.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved