Publish your products
Basic Hydromassage column 1650x220
Basic Hydromassage column 1650x220
Basic Hydromassage column 1650x220
Basic Hydromassage column 1650x220
    Gala
    Archived

    Basic Hydromassage column 1650x220

    Thermostatic hydromassage column.

    The experience of hydromassage at affordable prices. Its large sized and low profile jets provide an enveloping and sensual rain shower. The design with organic lines suggests softness and comfort. Column body in anodized aluminium. Large sized overhead rain shower 29 x 8 cm. Large upper and lower jets for a more enveloping massage. Hand shower. Thermostatic tap fittings. Anti-limescale system in jets. Front installation, sprinkler and hand shower.

    Specification
    • Column body in anodized aluminium. Large sized overhead rain shower 29 x 8 cm. Large upper and lower jets for a more enveloping massage. Hand shower. Thermostatic tap fittings. Anti-limescale system in jets. Front installation, sprinkler and hand shower.
    Technical specification
    • Unique ref.8013500
    • Product familyBasic
    • Product groupColums
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1650
    • Depth (mm)220
    Related
    • Material mainStainless steel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit