We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Berlín MESH / 300x300

Unique ref.: JZ7T30XXX
Brand: Gala
Product family: Berlín
Product group: Ceramic Tiles
Width (mm): 300
Depth (mm): 300
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (4)

Berlín MESH / 300x300.

Colours/Finishes: 191 Algae, 371 Sand, CM1 Cement.

Berlín can be used both as wall and floor tiles. Its large formats are ideal for large projects and its rectangular format is ideal for any room in the house. Suitable for bathrooms, kitchens and interiors. With stainless steel listels. Large formats with rectified sides. Special pieces: skirting and step available in all colours.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Tiles

All BIM objects are real products from real manufacturers confirmed and approved