We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Aitana MOSAIC TEKA / 214x610

Unique ref.: YR4TGHXXX
Brand: Gala
Product family: Aitana
Product group: Ceramic Tiles
Width (mm): 214
Depth (mm): 610
Date of publishing: 2015-04-01
Edition number: 1
Type: Object (single object)
Download (4)

Aitana MOSAIC TEKA / 214x610.

Colours: 021 Grey, 251 Brown.

Finish: Satin.

Wall tile with an elongated 21,4 × 61 format and soft glossy tones, very trendy, with mosaic-like pieces in pastel coloured stone or wooden pieces, to create borders or canvases in bathrooms and kitchens. It combines with floor tiles from the Oslo collection.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Tiles

BIMobject®