This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

gala*AluFlex*Border

Unique ref.: AluFlex
Brand: GalaProdukt
Product family: GalaBorder
Product group: AluFlex
Height (mm): 77
Date of publishing: 2018-02-19
Edition number: 1
Type: Object (single object)
Download (4)
gala*AluFlex*Border...the heights: 19 + 26 + 38 + 51 + 64 + 77 + 102 + 150 mm
In L-shape * professional border * universal * malleable for curves and angles

Technical specifications:
• Length: up to 6m
• Heights: 19, 26, 38, 51, 64, 77, 102, 150 mm
• Material thickness: approx. 4mm
• Material: aluminum alloy T6 6063
• Colors: silver * natural + RAL * colors + anode (anodized)
• New : MagicLux * LotusClean * Color Yourself *

gala*AluFlex*Border is designed for professional edge attachment with applications like :
* Asphalt: paths and roads
* Pavement made of concrete and natural stone
* Concrete interlocking pavers
* Gravel borders around the house and garden
* Gravel paths and water-bound paths
* Ceramic plates and concrete slabs
* Bulk materials of all kinds
* Garden paths and parking paths

gala*AluFlex*Border accessories :
Recommended spiral Steelnails 250mm :
• Walkways: every 40 cm
• Roads: every 30cm
• Asphalt roads and driveways: every 20 cm

Connection of AluFlex*Border :
• AluFlex*Border is simply connected with the jointers:
• AluFlex*Border with height: 19mm: Jointer Small
• AluFlex*Border with heights: 26, 38, 51, 64, 77, 102mm: Jointer Big
• AluFlex*Border with height 150mm: 2 x Jointer Big

gala*AluFlex*Border .., special features and benefits :

• The choice : 8 heights: 19, 26, 38, 51, 64, 77, 102 and 150 mm
• The lengths: any length up to 6m! Order the length you need!
• The colors: Motto: color in the garden, parks and cities! RAL colors * Anodized colors
Deco wood * MagicLux nocturnal color *
• The shapes: Bend your dream project. Curved paths, etc.
• Quality: Certificates, awards & references prove best quality
• Technical features: Round top edge * Temperature resistance * Moldability * Secure mounting anchors and wide,
continuous support of the rib.
• Prices of gala*AluFlex*Border: We guarantee the best value for money!


Material main: Aluminium
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Landscaping - Other Landscaping
IFC classification: Object
UNSPSC name: Aluminum profiles
UNSPSC code: 30102306
Uniclass 1.4 Code: JQ1
Uniclass 1.4 Description: Edgings/Accessories for pavings
Uniclass 2.0 Code: SS-20-45
Uniclass 2.0 Description: Paving Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_90_22_52
Uniclass 2015 Description: Metal edgings
NBS Reference Code: 75-22-53
NBS Reference Description: Metal Edgings
CSI MasterFormat 2014 Code: 32 94 13
CSI MasterFormat 2014 Title: Landscape Edging
OmniClass Number: 23-13 37 23 21
OmniClass Title: Trims, Edgings, Capping
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Landscaping - Other

Name Value
Height 77 mm
Material aluminium alloy T6 6063
Thickness 3.5 mm
Weight 1 kg/m

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material aluminium alloy T6 6063

BIMobject®