This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

gala*AluRite*Border

Unique ref.: AluRite
Brand: GalaProdukt
Product family: GalaBorder
Product group: AluRite
Height (mm): 101
Date of publishing: 2018-02-19
Edition number: 1
Type: Object (single object)
Download (4)
gala*AluRite*Border
the proven edge attachment

Heights: 64 + 100 + 140 mm + 200mm
Lawn edge made of aluminum
with ingenious telescope * connection * without screws * from 64mm to 200mm height

Technical specifications:
• heights: 64mm, 100mm, 140mm, 140mm strong,
• Lengths: up to 6m . Order your desired length !
• Thickness: up to 4.5mm
• Material: aluminum alloy T6 6063
• Colors: natural * RAL * colors * anodic colors (eloxal).
MagicLux Glowin the dark colors * DekoWoodcolors * LotusClean *
• Telescope connection without screws


Accessories for AluRite*Border:
> Sliding ground anchor attachment Set
> Aluminum and steel anchor
> Jointer
> corner
> geotextiles

Service:
> Coloring
> Preformed rings, squares, logos, u.v. m.
> BIM and CAD solutions for architects and planners
> system developments

The applications of gala*AluRite*Border:
> gala*AluRite*Border are long-established edge attachments
> gala*AluRite*Border: the functional and shapely edge limitation : for lawns * gravel areas * paved areas * gravel * chippings * bark mulch * decorative mulch * bulk materials *
> gala*AluRite*Border: the edge fixing of paving stones, natural stones, Lawn grid plates, gravel grid
> gala*AluRite*Border: the stable enclosure of flowerbeds, vegetable beds, parks, tombs, waterways, tree borders
> gala*AluRite*Border: the moldable edge profiles for art and design * Objects: for company logos, parking lot limits, mazes, sculptures, and much more.

AluRite made of the highest quality aluminum is a worldwide used and leading product in the field of "exclusive & modern edge fastening and edge limitation.
Landscape architects, garden designers and landscape gardeners recommend AluRite for many types of area boundaries and surface fortifications. because of the following features and benefits:

TOP 1: gala*AluRite*Border in conjunction with MagicLux, the glow in the dark colors without electricity * the AluBorder*LED are the alternative with power
TOP 2: The large color palette of gala * AluRite * Border: ... bring color and Design to the garden, parks and cities! NEW: Color Yourself!
TOP 3: The lengths of gala * AluRite up to 6m! Order the lengths you need!
TOP 4: The forms of gala * AluRite * Border: with the series AluRite we bend your desired projects, e.g. Tree borders, logos and much more!
TOP 5: The prices and quality of gala * AluRite*Border : Guaranteed best prices!
The quality: the proof: certificates and multiple awards and references.

gala*AluRite*Border: Attachment & Accessories:
• Ground*FixingSET: sliding to where you want to fix!
• AluAnchor or SteelAnchor : fastening anchor made of aluminum or steel
• AluJointer: Ideal for invisible joint !
• Angle 90/270 degrees: ready corners :you save risk and time ! Outside and inside AluWinkel
• Shapes: circles, squares and much more - on your desire : we will bend it !


Material main: Aluminium
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Landscaping - Other Landscaping
IFC classification: Object
UNSPSC name: Aluminum profiles
UNSPSC code: 30102306
Uniclass 1.4 Code: JQ1
Uniclass 1.4 Description: Edgings/Accessories for pavings
Uniclass 2.0 Code: SS-20-45
Uniclass 2.0 Description: Paving Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_90_22_52
Uniclass 2015 Description: Metal edgings
NBS Reference Code: 75-22-53
NBS Reference Description: Metal Edgings
CSI MasterFormat 2014 Code: 32 94 13
CSI MasterFormat 2014 Title: Landscape Edging
OmniClass Number: 23-11 27 13 11
OmniClass Title: Landscaping Edging
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Landscaping - Other

Name Value
Height 101 mm
Material aluminium alloy T6 6063
Thickness 3.2 mm
Weight 0.53 kg/m

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material aluminium alloy T6 6063

BIMobject®