Unique ref.: | ecoraster_bloxx |
---|---|
Brand: | GalaProdukt |
Product family: | ECORASTER |
Product group: | Ecoraster Bloxx |
Width (mm): | 33 |
Height (mm): | 5 |
Depth (mm): | 33 |
Date of publishing: | 2020-04-07 |
Edition number: | 1 |
Type: | Object (single object) |
ECORASTER Bloxx works like a retaining frame for the concrete slabs and features an integrated anti-clog drain channel. As well as quick installation, this ensures consistent drain characteristics and allows rainwater to drain away quickly. The differently colored stones - rubber or granite are also available on request - allow for creative project design.
Please note: If the 2x2 Bloxx element is too “wide” for you: Bloxx is also available in a 1x2 version. This is ideal for adding curbs to parking spaces or footpath markings.
ECORASTER Bloxx is inter alia protected by German Utility Model 201014106285, Polish Utility Model W.124709; US-Patent 10094073, European Patent Application 3237682 and further applications outside of Europe.
Product url: | https://www.ecoraster.com/en/ecoraster/grids/grid/ecoraster-bloxx/ |
---|---|
Installation instructions: | https://www.ecoraster.com/en/ecoraster/installation/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ecoraster.com/fileadmin/user_upload/02_Produkte/Produktuebersi... |
Instruction video: | https://www.ecoraster.com/service/videos/ |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/galaprodukt/product/ecoraster_bloxx
Material main: | High-density polyethylene (HDPE) |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 9.26 |
BIMobject Category: | Building Materials - Pavers & Stones |
---|---|
IFC classification: | Object |
BIMobject®