Publish your products
NINE Kitchen mixer
NINE Kitchen mixer
NINE Kitchen mixer
    Galindo

    NINE Kitchen mixer

    Galindo Nine 4628600 - 4628611 - 4628616 high sink mixer chrome
    Specification
    • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome, black and white. Minimum usage pressure: 0,5 bar. Operation by lever. Single hole-mounting. One - piece cartridge mixer with ceramic discs. Cartridge diameter 35 mm. Flow rate at 3 bar and maximum opening 20,9 l/minute. Supplied with 3/8 female flexible hoses and 45 cm long.
    Technical specification
    • Unique ref.4628600
    • Product familyFaucets
    • Product groupKitchen
    • TypeObject (single object)
    • Date of publishing2019-10-10
    • Edition number1
    • Height (mm)349
    • Width (mm)106
    • Depth (mm)106
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Belize
    Portugal
    Bolivia
    Costa Rica
    Spain
    Brazil
    Cuba
    Chile
    Dominican Republic
    Colombia
    El Salvador
    Ecuador
    Guatemala
    Falkland Islands (Islas Malvinas)
    Haiti
    French Guiana
    Honduras
    Guyana
    Jamaica
    Paraguay
    Mexico
    Peru
    Nicaragua
    Suriname
    Panama
    Uruguay
    Puerto Rico
    Venezuela
    The Bahamas
    Trinidad and Tobago