Publish your products
NITRO Recessed Bath-Shower mixer
Galindo

NITRO Recessed Bath-Shower mixer

Galindo Nitro 5247400 bath and shower mixer single lever concealed chrome
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished. Minimum usage pressure: 0,5 bar. Operation by lever. One - piece cartridge mixer with ceramic discs. Cartridge diameter 35 mm. Flow rate at 3 bar and maximum opening 20 l/minute. Half-inch female inputs and outputs. Output selection by inverter. Adjustable trim plate. Supplied without shower kit. Finished chrome. 1/2 Inlet female.
Technical specification
  • Unique ref.5247400
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2019-10-10
  • Edition number1
  • Height (mm)172
  • Width (mm)110
  • Depth (mm)110
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Belize
Portugal
Bolivia
Costa Rica
Spain
Brazil
Cuba
Chile
Dominican Republic
Colombia
El Salvador
Ecuador
Guatemala
Falkland Islands (Islas Malvinas)
Haiti
French Guiana
Honduras
Guyana
Jamaica
Paraguay
Mexico
Peru
Nicaragua
Suriname
Panama
Uruguay
Puerto Rico
Venezuela
The Bahamas
Trinidad and Tobago