THEO CITY Bidet mixer with minimalistic shower
Galindo

THEO CITY Bidet mixer with minimalistic shower

Galindo Theo City 86478la bidet mixer with minimalist shower
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished. Minimum usage pressure: 0,5 bar. Operation by lever, flow rate opening. Ceramic settings. Flow rate at 3 bar and maximum opening 9 l/minute. 1/2 male inlet. Supplied with shower kit (minimalist handshower brass construction).
Technical specification
  • Unique ref.86478LA
  • Collection setFaucets
  • CollectionBidets
  • TypeObject (single object)
  • Date of publishing2019-10-10
  • Edition number1
  • Height (mm)331
  • Width (mm)80
  • Depth (mm)80
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 1.4 CodeL725111
  • Uniclass 1.4 DescriptionMixer taps
  • Uniclass 2.0 CodePR-35
  • Uniclass 2.0 DescriptionGutters And Fittings
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • NBS Reference Code31-06
  • NBS Reference DescriptionBathing Fittings
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe North America South America
Spain
Mexico
Argentina
Portugal
Panama
Bolivia
Nicaragua
Brazil
Costa Rica
Chile
Honduras
Colombia
Belize
Ecuador
Guatemala
Falkland Islands (Islas Malvinas)
El Salvador
French Guiana
Trinidad and Tobago
Guyana
Cuba
Paraguay
Jamaica
Peru
Haiti
Suriname
Dominican Republic
Uruguay
Puerto Rico
Venezuela
The Bahamas