Publish your products
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift
Artira - Inclined Platform Lift

    Artira - Inclined Platform Lift

    What is an Artira - Inclined Platform Lift?
    The Artira inclined platform wheelchair lift is a safe and reliable way to travel between floors for passengers in wheelchairs and those with limited mobility. 

    Features
    Call Stations: The Artira Call Stations are operated by a computer based lift control system that intuitively guides the user through the operating sequence by illuminating the appropriate button to push. Fold and unfold functions are fully automated by simply pushing the easy to use call station buttons.

    Drive System: The ultra-quiet Drive System is located at the upper end of the Artira and is available in two arrangements; the standard Drive Box and Compact Drive, both drive systems operate using Mains Power.

    Curved Safety Arms: The Curved Safety Arms are fully automatic. When in the guarded position, the inside dimensions of the arms do not take away from the clear platform size of the wheelchair lift.

    Platform Controls: The durable and vandal resistant platform control panel consists of two large illuminated Directional Control Buttons and an Emergency Stop Button.

    Under Platform, Bi-directional and Leading Ramp Sensors: The sensors will automatically stop the lift if the platform should encounter an obstruction.

    Smooth Start and Stop: The GSL Artira reduces the speed of travel by 50% prior to reaching corners and is programmed to slow the platform travel speed when approaching or departing the landings.

    Smart-Lite Technology: The Artira Call Stations are operated by a computer based lift control system that intuitively guides the user through the operating sequence by illuminating the appropriate button to push. Fold and unfold functions are fully automated by simply pushing the easy to use call station buttons.

    Emergency Stop Button: When pushed this large red button will immediately stop the lift.

    Finishes: The Artira is finished in a durable polyester powder paint coating that is electro statically applied and baked. Garaventa's standard color is Satin Grey (fine textured).

    Pedestrian Safety Lights: This illuminated tube lighting located at the base of the ramps visually alerts pedestrians of the platform's location during travel, while still being discreet to the passenger.



    Technical specification
    • Unique ref.artira-Inclined-platform-lift
    • Product familyWheelchair Lifts
    • Product groupIncline Platform Lifts
    • TypeObject (single object)
    • Date of publishing2020-06-22
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lifts
    • CSI MasterFormat 2014 Code14 40 00
    • CSI MasterFormat 2014 TitleLifts
    • OmniClass Number23-23 13 11 19 13
    • OmniClass TitleInclined Platform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit