Publish your products
X3 - Inclined Platform Lift
X3 - Inclined Platform Lift
X3 - Inclined Platform Lift
X3 - Inclined Platform Lift

    X3 - Inclined Platform Lift

    What is an X3 - Inclined Platform Lift?  The X3 is a simple and robust inclined platform lift from Garaventa Lift. Featuring a 550 lb. load capacity, battery operation and wireless call stations, the X3 is fast and easy to install

    Features

    • A choice of three platform sizes.
    • Capacity of 250kg / 550lbs.
    • Curved safety arms that fold down when stored, reducing overhead clearance requirements.
    • Large, easy to use platform control buttons angled towards the passenger.
    • Rack & pinion drive system with re-chargeable battery operation.
    • Safety sensors - under the platform and on the leading ramp.
    • Manual fold and unfold.
    • Passenger grab bar.
    • Platform emergency stop button.


    Technical specification
    • Unique ref.X3-Inclined-Platform-Lift
    • Product familyWheelchair Lifts
    • Product groupIncline Platform Lifts
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lifts
    • CSI MasterFormat 2014 Code14 40 00
    • CSI MasterFormat 2014 TitleLifts
    • OmniClass Number23-23 13 11 19 13
    • OmniClass TitleInclined Platform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit