We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pop

Unique ref.: 1-seat_back_w-1_armrest
Brand: Gärsnäs
Product family: Pop
Product group: Sofa
Width (mm): 700
Height (mm): 800
Depth (mm): 700
Date of publishing: 2019-11-07
Edition number: 1
Type: Assembly (multiple objects)
Download (3)

Modular sofa series with back/armrest cushions and seat upholstered in fabric or leather. Fitted with low, medium high or high sound-absorbent backrests, upholstered in fabric or leather. Backrests in rattan are lined with Elmonordic leather. Solid wooden frame in ash or beech with a padded pocket sprung seat. Tables are free standing or fixed to the sofa. Ash-, beech veneer, or alternatively laminated top, with white-painted steel frame. Ash or beech base.


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
NBS Reference Code: 35-12-22
NBS Reference Description: Domestic Chairs
This product is available in:
Asia
  • Japan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • United States

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 700 mm
Height 800 mm
Width 700 mm

All BIM objects are real products from real manufacturers confirmed and approved