Unique ref.: | 2-seat |
---|---|
Brand: | Gärsnäs |
Product family: | Pop |
Product group: | Sofa |
Width (mm): | 1360 |
Height (mm): | 440 |
Depth (mm): | 680 |
Date of publishing: | 2019-11-07 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
Modular sofa series with back/armrest cushions and seat upholstered in fabric or leather. Fitted with low, medium high or high sound-absorbent backrests, upholstered in fabric or leather. Backrests in rattan are lined with Elmonordic leather. Solid wooden frame in ash or beech with a padded pocket sprung seat. Tables are free standing or fixed to the sofa. Ash-, beech veneer, or alternatively laminated top, with white-painted steel frame. Ash or beech base.
Product url: | https://garsnas.se/en/product/popsoffa/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/garsnas/product/2-seat
Material main: | Wood |
---|---|
Material secondary: | Fabric |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Furniture - Sofas & Armchairs |
---|---|
IFC classification: | Furniture |
Uniclass 2015 Code: | Pr_40_50_12_81 |
Uniclass 2015 Description: | Sofas |
NBS Reference Code: | 35-12-22 |
NBS Reference Description: | Domestic Chairs |
Name | Value |
---|---|
Depth | 680 mm |
Height | 440 mm |
Width | 1360 mm |
All BIM objects are real products from real manufacturers confirmed and approved