Publish your products
2-leaf sliding system GEALAN S 8000

2-leaf sliding system GEALAN S 8000

Coulissant GEALAN S 8000

Specification
  • Dormant neuf, DV 4-16-4FE intercalaire WE
Technical specification
  • Unique ref.2-leaf-sliding-system-GEALAN-S8000-fr
  • Product familyPVC Doors
  • Product groupGEALAN-S8000-Doors-fr
  • TypeObject (single object)
  • Date of publishing2026-10-12
  • Edition number1
  • Height (mm)2161
  • Width (mm)2302
  • Depth (mm)74
Related
  • Material mainPVC
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
France