Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gealan/products/350a28b6-cfee-4548-85d7-aa7e86cd9c13
Home
Categories
Windows
Single Hung Windows
Single-leaf window GEALAN S 8000
Unavailable in United States
GEALAN Fenster-Systeme
Follow
Single-leaf window GEALAN S 8000
Fenêtre un vantail ouverture à la française GEALAN S 8000
Download
Specification
Specification
Dormant neuf, DV 4-16-4FE intercalaire WE
Technical specification
Technical specification
Unique ref.
Single-leaf-window-GEALAN-S8000-fr
Product family
PVC Window
Product group
GEALAN-S8000-Windows-fr
Type
Object (single object)
Date of publishing
2026-10-12
Edition number
1
Height (mm)
1467
Width (mm)
1214
Depth (mm)
74
Links
Links
Product url
https://www.gealan.de/fr/gealan-fenster-systeme-gmbh#
Product certification
https://www.gealan.de/fr/content/durabilit-eacute;
Related
Related
Material main
PVC
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
IFC classification
Window
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 50 00
CSI MasterFormat 2014 Title
Windows
OmniClass Number
23-17 13 00
OmniClass Title
Windows
Region availability
Europe
France
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
73
)
Download
GEALAN Fenster-Systeme
S9000 Three-piece window with turn and tilt windows left and right
4.8
(
84
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
43
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window
4.8
(
76
)
Download
GEALAN Fenster-Systeme
S9000 Single-leaf turn tilt window with fixed sublight
4.6
(
74
)
Download