Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gealan/products/57e570b9-7fa3-4666-b4e6-3348b03e7217
Home
Categories
Doors
Swing
Tiered 2-leaf exterior door GEALAN S 8000
Unavailable in United States
GEALAN Fenster-Systeme
Follow
Tiered 2-leaf exterior door GEALAN S 8000
Porte d'entrée deux vantaux tiercée GEALAN S 8000
Download
Specification
Specification
Dormant neuf, DV 4-16-4FE intercalaire WE
Technical specification
Technical specification
Unique ref.
Tiered-2-leaf-exterior-door-GEALAN-S8000-fr
Product family
PVC Doors
Product group
GEALAN-S8000-Doors-fr
Type
Object (single object)
Date of publishing
2026-10-12
Edition number
1
Height (mm)
2167
Width (mm)
1494
Depth (mm)
74
Links
Links
Product url
https://www.gealan.de/fr/gealan-fenster-systeme-gmbh#
Product certification
https://www.gealan.de/fr/content/durabilit-eacute;
Related
Related
Material main
PVC
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Doors - Swing
IFC classification
Door
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
CSI MasterFormat 2014 Code
08 10 00
CSI MasterFormat 2014 Title
Doors and Frames
OmniClass Number
23-17 11 00
OmniClass Title
Doors
Region availability
Europe
France
Similar products
GEALAN Fenster-Systeme
S9000 Front door
4.5
(
95
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
116
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent Door with Fanlight and threshold
4.7
(
70
)
Download
GEALAN Fenster-Systeme
S9000 Sliding door Plan C
4.6
(
188
)
Download
GEALAN Fenster-Systeme
S9000 Front Door with fixed Glazing
4.7
(
68
)
Download
GEALAN Fenster-Systeme
S9000 Single-leaf turn tilt balcony door with threshold
4.6
(
61
)
Download