Publish your products
Geberit Sigma40 DuoFresh
Geberit
Archived

Geberit Sigma40 DuoFresh

Your bathroom is an oasis of comfort that you want to enjoy with all your senses - whether you're using the bathtub or the WC. Geberit DuoFresh offers an innovative solution for ensuring fresh air in the WC area. Odours are extracted directly in the ceramic pan and clean air is gently expelled. You won't be the only one who loves this discreet experience of freshness.
Technical specification
  • Unique ref.115600KQ1
  • Product familyWC flush plates and buttons
  • Product groupsigma 40
  • TypeObject (single object)
  • Date of publishing2014-02-27
  • Edition number1
  • Height (mm)180
  • Width (mm)260
  • Depth (mm)20
Related
  • Material mainPlastic
  • Material secondaryAluminium
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit