Unique ref.: | 1410-vo |
---|---|
Brand: | Gemstone |
Product family: | Vanity Sinks |
Product group: | Oval Vanity |
Date of publishing: | 2020-03-18 |
Edition number: | 1 |
Type: | Object (single object) |
The Gemstone 1410-V lavatory bowl is the perfect bowl for tight places. This bowl is used in RV’s, boats, small residential and commercial bathrooms where space, aesthetics, and performance are a premium. The 1410-V0 has a smooth integral (non-corrugated) overflow which minimizes trapped bacteria in the overflow tube itself. The design is sleek & efficient with unparalleled ease of installation and performance.
Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.
I.D.: 14 1/4” x 10 5/16” (362 mm x 262 mm)
Depth: 5”* (127 mm)
*Depth does not include counter top thickness
ADA Compliant
Product url: | https://www.gemstonesinks.com/1410-vo |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_b5660... |
Technical description: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_b5660... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/gemstone/product/1410-vo
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-15 |
Uniclass 2.0 Description: | Ceramic Sinks |
Uniclass 2015 Code: | Pr_40_20_96_81 |
Uniclass 2015 Description: | Sinks |
NBS Reference Code: | 35-79-15 |
NBS Reference Description: | Ceramic Sinks |
CSI MasterFormat 2014 Code: | 22 43 16 |
CSI MasterFormat 2014 Title: | Healthcare Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®