Publish your products
6237TD Shower Pan
6237TD Shower Pan
    Gemstone

    6237TD Shower Pan

    The Gemstone 6237TD roll in trench drain pan is the perfect answer for ADA applications where wheel chair access is required. With a 12 gauge stainless steel cover that can be removed, full cleaning can be achieved as well as excellent water evacuation and drainage from the shower floor. The overall height of the pan is 3 1/2” and with a 1 9/16 overall front threshold, only a slight recess is required for a perfect entry. With a slight drawback on the front of the threshold and a slope back to the pan from the inside of the room, the trench can recapture any water that may be sprayed to the outside. The optional factory applied patented membrane system to the shower pan is perfect for eliminating the risk of leakage at the most vulnerable point between the threshold of the shower pan and the flooring that adjoins, allowing the pan to be tied into a tile or other flooring system. The texture meets and exceeds the F462 COF testing while being very easy to clean and the 1” water dams allow any wall system to be securely added. The grid system on the bottom of the pan has designed locations where elastomeric adhesion can be used to secure the pan to the substrate which is an advantage over other brands.


    Specification
    • OD: 62 3/8” x 36 3/4” (1584 mm x 933 mm)
      Threshold Height: 1 9/16” (39 mm)
      Rough Opening: 62 5/8” x 36 7/8” (1591 mm x 937 mm)
      Shower Pan Weight: 108 lbs. ( 50kg.) 

    Technical specification
    • Unique ref.6237td
    • Product familyShower Pans
    • Product groupTrench Drain
    • TypeObject (single object)
    • Date of publishing2020-03-18
    • Edition number1
    Related
    • Material mainSolid surface
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationObject
    • ETIM CodeEC011443
    • ETIM NameShower tray
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 15
    • OmniClass TitleShower Enclosure Bases
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit