Publish your products
450 kW (SG450) Industrial Gaseous Standby Generator
Generac

450 kW (SG450) Industrial Gaseous Standby Generator

Some authorities are starting to consider the natural gas grid as "on-site" fuel to meet NEC and NFPA code requirements. The reduced emissions from natural gas also helps customers be eco-friendly.

Generac 450 kW Gaseous Genset Features & Benefits




GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.



GENERAC SPARK-IGNITED ENGINE

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.



INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.



POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.



GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Technical specification
  • Unique ref.generac-sg450
  • Product familyElectrical Generators, Single Units
  • Product groupGaseous Generator
  • TypeObject (single object)
  • Date of publishing2018-02-08
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems

Region availability

North America
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit