Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/993e2d10-d78b-4441-a068-b0ad8bc00152
Home
Categories
HVAC
Air Conditioning
AIRSTAGE VRF AJT040-054LCLCH
Unavailable in United States
GENERAL
Follow
AIRSTAGE VRF AJT040-054LCLCH
・External static pressure ・Long piping capability ・Easy transportation and flexible installation ・Small and light weight outdoor unit ・Low sound level design ・Easier Installation ・Nonstop oil recovery operation
Download
Specification
Specification
The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJT040LCLCH / 12.1kW / 12.1kW AJT045LCLCH / 14.0kW / 14.0kW AJT054LCLCH / 15.1kW / 15.1kW
Technical specification
Technical specification
Unique ref.
AJT040-054LCLCH
Product family
VRF Air Conditioner
Product group
Outdoor Unit
Type
Object (single object)
Date of publishing
2026-09-25
Edition number
1
Height (mm)
998
Width (mm)
970
Depth (mm)
370
Links
Links
Product url
https://www.generalww.com/au/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
87
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
Oceania
Australia
New Zealand
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
Rheem Manufacturing Company
RA14AY Endeavor® Line Classic® Series Air Conditioner
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download
CaptiveAire
Axial Wallmount Fan, Standard With Shutter, CEPRSM Series
4.8
(
12
)
Download