Publish your products
AIRSTAGE VRF AORU120VSAN7
GENERAL

AIRSTAGE VRF AORU120VSAN7

・Quiet operation ・Designed for low refrigerant charge ・Low ambient operation ・Easy access
Specification
  • The RFA file includes 1 model below.

    Model Name / Cooling Capacity / Heating Capacity

    AORU120VSAN7 / 115,000BTU/h / 129,000BTU/h

Technical specification
  • Unique ref.AORU120VSAN7
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-03-25
  • Edition number1
  • Height (mm)1690
  • Width (mm)1240
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)295
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States