Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/991d432e-899e-462d-81c2-c269255d52f5
Home
Categories
HVAC
Air Conditioning
GENERAL SPLIT AOSH48-60CRTA
Unavailable in United States
GENERAL
Follow
GENERAL SPLIT AOSH48-60CRTA
・Light elegant design ・Easy installation ・Easy maintenance ・Flexible installation ・Link up with a variety of central control system (Option)
Download
Specification
Specification
The RFA file includes 2 models below. Model Name / Cooling Capacity AOSH48CRTA / 12.500kW AOSH60CRTA / 15.200kW
Technical specification
Technical specification
Unique ref.
AOSH48-60CRTA
Product family
Split Air Conditioner
Product group
Outdoor Unit
Type
Object (single object)
Date of publishing
2026-07-08
Edition number
1
Height (mm)
1418
Width (mm)
970
Depth (mm)
370
Links
Links
Product url
https://www.general-hvac.com/mea/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
91
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
Asia
Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
16
)
Download
Rheem Manufacturing Company
RA13NY Endeavor® Line Classic® Series AC
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.6
(
9
)
Download
CaptiveAire
Axial Wallmount Fan, Standard With Shutter, CEPRSM Series
4.8
(
12
)
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
CaptiveAire
Axial Wallmount Fan, WPC Series
4.1
(
17
)
Download