Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/c679c418-f17f-4b91-8586-cb479c7c8835
Home
Categories
HVAC
Air Conditioning
FUJITSU SINGLE-ROOM MINI-SPLIT AOTG34KMTC
Unavailable in United States
GENERAL
Follow
FUJITSU SINGLE-ROOM MINI-SPLIT AOTG34KMTC
・Smart Device Control
・Human Sensor
・Energy Efficiency & Compact Outdoor Unit
Download
Specification
Specification
The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOTG34KMTC / 9.4kW / 10.3kW
Technical specification
Technical specification
Unique ref.
AOTG34KMTC
Product family
Split Air Conditioner
Product group
Outdoor Unit
Type
Object (single object)
Date of publishing
2023-02-06
Edition number
1
Height (mm)
914
Width (mm)
970
Depth (mm)
370
Links
Links
Product url
https://www.generalww.com/au/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
74
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
CSI UniFormat II Code
D30
CSI UniFormat II Title
HVAC
Region availability
Oceania
Australia
New Zealand
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
16
)
Download
Rheem Manufacturing Company
RA13NY Endeavor® Line Classic® Series AC
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
Rheem Manufacturing Company
RACY Commercial Split Classic® Series Air Conditioner
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Rheem Manufacturing Company
RGEDYB Renaissance™ Line Classic® Series Packaged G/E
Download