Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
generalww/products/2fb761ab-c844-4fd2-9e20-926185121b95
Home
Categories
HVAC
Air Conditioning
AIRSTAGE SPLIT AOTH30KNTA
Unavailable in United States
GENERAL
Follow
AIRSTAGE SPLIT AOTH30KNTA
・Compact and lightweight outdoor unit ・Small, lightweight outdoor unit ・Slim & Compact design ・Easy installation(Compact & Lightweight)
Download
Specification
Specification
The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity AOTH30KNTA / 8.500kW / 9.000kW
Technical specification
Technical specification
Unique ref.
AOTH30KNTA
Product family
Split Air Conditioner
Product group
Indoor Unit
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
788
Width (mm)
940
Depth (mm)
320
Links
Links
Product url
https://www.generalww.com/au/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.generalww.com/global/support/tool/ds/index.html
Tendering information
https://tecs.generalww.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
53
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
Oceania
Australia
New Zealand
Similar products
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.5
(
15
)
Download
Rheem Manufacturing Company
RA14AY Endeavor® Line Classic® Series Air Conditioner
Download
Johnson Controls
YORK® VRF Dedicated Outside Air System (DOAS)
Download
Vertiv
Vertiv MCL & MCM Outdoor Condenser
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.6
(
9
)
Download
Vertiv
Vertiv™ CoolPhase Perimeter – DX Floor Mount, PAM010-140, R513A Indoor
Download